??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24660.0663 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24660. - Star Grips DIN 6336, light metal / with smooth blind hole, form C
Bill of material
24660.0663 Star Grip
BESTNR
Ref. No.
24660.0663
AUS
Version
with smooth blind hole, form C, polished
D1
63 mm
D2
20 mm
D4
12 mm
H2
40 mm
T1
25 mm
T2
22 mm
G
Weight
78 g
Embedded user actions